
Brand: Bryant
Catalog ID: 7485NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
7485NP
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
15A Midget Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Non-Grounding
Type
Plugs
UPC
781786669406
Dimensions
1.25 in x 1.25 in x 1.60 in
Display Size
Midget Locking
Height
1.6 in
Length
1.25 in
Width
1.25 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125/250 V
Voltage Rating Description
125/250 V
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
ML-3P
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
5850