

Brand: Bryant
Catalog ID: 7594NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
7594NP
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Midget Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Grounding
Type
Plugs
UPC
781786671355
Dimensions
1.25 in x 1.25 in x 1.60 in
Display Size
Midget Locking
Height
1.6 in
Length
1.25 in
Width
1.25 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
ML-2P
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
6500