HUBBELL CANADA
Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber
Image of 20424 Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber
Image of 20424 Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber

Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber

Brand: Bryant

Catalog ID: 20424

Locking Devices, Bryant Power Interrupting, Accessories, Weatherproof Boot for Connector, For 30A Black Rubber

  • Weatherproof Boot for Connector
  • For 30A Black Rubber

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

20424

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

Mini Weatherproofing Boot

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Cord Mounted

Style

For Power Interrupting Devices

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Weatherproof Boot

UPC

781786618244

Dimensions

Display Size

Standard Sized Product

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10