

Brand: Bryant
Catalog ID: 20418
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
20418
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A/30A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Grounding
Type
Flanged Inlet
UPC
781786618527
Dimensions
3.28 in x 1.94 in x 1.75 in
Display Size
Standard Sized Product
Height
1.75 in
Length
3.28 in
Width
1.94 in
Amperage Rating
20A/30 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp /30 Amp
Current Rating
20A/30 A
Phase
Single Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Carton Quantity
5