HUBBELL CANADA
Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA
Image of 21414 Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA

Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 30A 250V DC/600V AC, Non-NEMA

Brand: Bryant

Catalog ID: 21414

Locking Devices, Bryant Power Interrupting, Industrial, Female Connector Body, 30A 600V AC/ 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black nylon with cord grip

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependabilit
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

21414

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

20A/30A Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Grounding

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786618602

Dimensions

Dimensions

2.44 in x 2.44 in x 6.00 in

Display Size

Standard Sized Product

Height

6 in

Length

2.44 in

Width

2.44 in

Electrical Ratings

Amperage Rating

20A/30 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

20 Amp /30 Amp

Current Rating

20A/30 A

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

4-Wire Grounding

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

5