

Brand: Bryant
Catalog ID: 21447
Metallic Flange
Application
Extra Heavy Duty Industrial
Catalog Number
21447
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
20A/30A Single Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Grounding
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786618671
Dimensions
3.28 in x 1.94 in x 1.75 in
Display Size
Standard Sized Product
Height
1.75 in
Length
3.28 in
Width
1.94 in
Amperage Rating
20A/30 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
20 Amp /30 Amp
Current Rating
20A/30 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
5