

Brand: Bryant
Catalog ID: 26521
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
26521
Color
Environmental Conditions
Indoor Only
Item Type
60A Flanged Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Grounding
Type
Flanged Receptacle
UPC
781786574212
Dimensions
4.12 in x 4.12 in x 4.53 in
Display Size
Standard Sized Product
Height
4.53 in
Length
4.12 in
Width
4.12 in
Amperage Rating
60 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
60 Amp
Current Rating
60 A
Phase
Multi Phase
Voltage Rating
600 VAC
Voltage Rating Description
600V AC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Only
Carton Quantity
5