

Brand: Bryant
Catalog ID: 25415
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
25415
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A/30A Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Grounding
Type
Plugs
UPC
781786684003
Dimensions
2.50 in x 2.50 in x 6.56 in
Display Size
Standard Sized
Height
6.56 in
Length
2.5 in
Width
2.5 in
Amperage Rating
20A/30 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp /30 Amp
Current Rating
20A/30 A
Phase
Multi Phase
Voltage Rating
250 VDC/600 VAC
Voltage Rating Description
250 VDC/600 VAC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Cord Type
All Listed Portables
Carton Quantity
5