HUBBELL CANADA
Locking Devices, Hubbellock, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Angled Surface Mounted Housing.
Image of HBL21447 Locking Devices, Hubbellock, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Angled Surface Mounted Housing.
Image of HBL21447 Locking Devices, Hubbellock, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Angled Surface Mounted Housing.

Locking Devices, Hubbellock, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Angled Surface Mounted Housing.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL21447

Locking Devices, Hubbellock®, Industrial, Flanged Inlet, 30A 600V AC, 20A 250V DC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Cast Aluminum angle housing with ¾" N P T hub for surface mounting, Metallic

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing to a longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

  • Molded-in male contacts are resistant to damage and provide a consistently positive connection
  • Insulated non-metallic housing enhances safety and abuse resistance
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependability
  • Metallic weather protective spring loaded cover provides protection from moisture and dust

3/4" Hub Surface Mounting

General

Application

Extra Heavy Duty Industrial

Catalog Number

HBL21447

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

20A/30A Grounding Hubbellock® Flanged Inlet

Material

Aluminum, Cast

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contacts - Brass
  • Housing - Cast Aluminum
  • Inlet Interior - Thermoset
  • Terminal Screws - Zinc plated steel

Type

Flanged Inlet

UPC

783585017587

Dimensions

Dimensions

5.94 in x 3.25 in x 5.09 in

Display Size

Standard Sized Product

Height

5.09 in

Length

5.94 in

Weight

1.9 lb

Width

3.25 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

30 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#10 AWG to #6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA Standard
  • Listed to UL Standard

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - UL 94 V0 for Receptacles and Inlets.HB or better for Plugs and Connectors
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10