




Brand: Bryant
Catalog ID: 71420NC
Standard Product
Application
Heavy Duty Industrial
Catalog Number
71420NC
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
20A Triple Gripper Nylon Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786695191
Display Size
Standard Sized Product
Height
3.9 in
Length
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Conductor Range
#14 AWG to #12 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L14-20R
Standards - RoHS Compliance Status
CM
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
2160