

Brand: Bryant
Catalog ID: 7314NSY
Hi Visibility Version
Application
Heavy Duty Industrial
Catalog Number
7314NSY
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
20A Nylon Connector-For Replacement Use
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786667839
Display Size
Standard Sized Product
Height
3.73 in
Length
2.11 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Conductor Range
#14 AWG to #12 AWG
Number of Conductors
4-Wire Non-Grounding
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
Non-NEMA
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10