HUBBELL CANADA
Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non- NEMA, Screw Terminal, Yellow
Image of 7414NSY Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non- NEMA, Screw Terminal, Yellow
Image of 7414NSY Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non- NEMA, Screw Terminal, Yellow

Locking Devices, Industrial, Female Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non- NEMA, Screw Terminal, Yellow

Brand: Bryant

Catalog ID: 7414NSY

Locking Devices, Industrial, Female Nylon Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Yellow

  • Female Nylon Connector Body
  • 20A 3-Phase Wye 120/208V AC
  • 4-Pole 4-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Hi Visibility Version

General

Application

Heavy Duty Industrial

Catalog Number

7414NSY

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

20A Nylon Connector-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786668881

Dimensions

Display Size

Standard Sized Product

Height

3.73 in

Length

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

5-Wire Grounding

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10