HUBBELL CANADA
Locking Devices, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, FSL4R, ScrewTerminal, Black and White
Image of FSL4NC Locking Devices, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, FSL4R, ScrewTerminal, Black and White
Image of FSL4NC Locking Devices, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, FSL4R, ScrewTerminal, Black and White

Locking Devices, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, FSL4R, ScrewTerminal, Black and White

Brand: Bryant

Catalog ID: FSL4NC

Locking Devices, Industrial, Female Connector Body, 30A 3-Phase Wye 120/208V AC, 400Hz, 4-Pole 5-Wire Grounding, FSL4R, ScrewTerminal, Black and White.

  • Face and body feature alignment keys for easy assembly
  • Amperage, voltage and NEMA configuration imprinted on face for easy identification
  • Impact/chemical resistant, toughened nylon construction
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention
  • Designed, tested and approved for use on 400 Hz (400 cycles per second) circuits

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

FSL4NC

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

30A Triple Gripper Nylon Connector

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786638327

Dimensions

Dimensions

2.13 in x 2.13 in x 3.90 in

Display Size

Standard Sized Product

Height

3.9 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp 400 Hz

Current Rating

20 A

Voltage Rating

3 Phase Y 120/208 V

Voltage Rating Description

3 Phase Y 120/208 V

Conductor Related

Conductor Range

#12 AWG to #8 AWG

Number of Conductors

5-Wire Grounding

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

FSL4-R

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

2340