

Brand: Bryant
Catalog ID: 72030NC
Standard Product
Application
Catalog Number
72030NC
Color
Environmental Conditions
EU RoHS Indicator
Insulation
Insulated Body
Item Type
30A Triple Gripper Nylon Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
781786700598
Dimensions
2.13 in x 2.13 in x 3.90 in
Display Size
Standard Sized Product
Height
3.9 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Voltage Rating
3 Phase Y 347/600 VAC
Voltage Rating Description
3 Phase Y 347/600 VAC
Conductor Range
#12 AWG to #8 AWG
Number of Conductors
4-Wire Grounding
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Nema Rating
L20-30R
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10