HUBBELL CANADA
Locking Devices, Industrial, Flanged Inlet, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20P, Screw Terminal, White
Image of 70920MB Locking Devices, Industrial, Flanged Inlet, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20P, Screw Terminal, White
Image of 70920MB Locking Devices, Industrial, Flanged Inlet, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20P, Screw Terminal, White

Locking Devices, Industrial, Flanged Inlet, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20P, Screw Terminal, White

Brand: Bryant

Catalog ID: 70920MB

Locking Devices, Industrial, Flanged Inlet, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20P, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

70920MB

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

20A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786691667

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

600 VAC

Voltage Rating Description

600V AC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L9-20P

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10