

Brand: Bryant
Catalog ID: 71230MB
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
71230MB
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Insulation
Insulated Body
Item Type
30A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786694361
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Dielectric Strength
Withstands 3500V
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480V AC
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L12-30P
Standards - RoHS Compliance Status
CM
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
10