

Brand: Bryant
Catalog ID: 71930ER
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
71930ER
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
30A Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786699403
Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in
Amperage Rating
30 A
Connectivity
Terminal Screws
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase Y 277/480 VAC
Voltage Rating Description
3 Phase Y 277/480V AC
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L19-20R
Carton Quantity
10