

Brand: Bryant
Catalog ID: 7417
7410 Mounted to a 4" Round Cover
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7417
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A Single Receptacle-For Replacement Use
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Single Receptacle
Type
Receptacle
UPC
781786628427
Dimensions
3.28 in x 1.71 in x 1.14 in
Display Size
Standard Sized Product
Height
1.14 in
Length
3.28 in
Width
1.71 in
Amperage Rating
20 A
Connectivity
Terminal Screws
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Three Phase
Voltage Rating
3 Phase Y 120/208 VAC
Voltage Rating Description
3 Phase Y 120/208V AC
Number Of Poles
4-Pole
Number Of Wires
4-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
Non-NEMA
Carton Quantity
5