HUBBELL CANADA
Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, Black
Image of 71630FR Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, Black

Brand: Bryant

Catalog ID: 71630FR

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Delta 480V AC, 3-Pole 4-Wire Grounding, L16-30R, Screw Terminal, Black

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71630FR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Single Receptacle

Type

Receptacle

UPC

781786697133

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Current Rating

30 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L16-30R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

2340