HUBBELL CANADA
Locking Devices, Industrial, Male Plug, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7568NP Locking Devices, Industrial, Male Plug, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7568NP Locking Devices, Industrial, Male Plug, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Male Plug, 15A 125V/10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7568NP

Locking Devices, Industrial, Male Plug, 10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7568NP

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

10A Triple Gripper Nylon Plug Non-NEMA

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Internal Cord Clamp

Type

Plugs

UPC

781786010451

Dimensions

Dimensions

1.53 in x 1.53 in x 2.18 in

Display Size

Standard Sized

Height

2.18 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

10 A

Connectivity

Screw Terminals

Current Amperage Description

10 Amp

Current Rating

10 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10