

Brand: Bryant
Catalog ID: 72220NP
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
72220NP
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
20A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Internal Cord Clamp
Type
Plugs
UPC
781786701922
Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in
Amperage Rating
20 A
Connectivity
Screw Terminals
Current Amperage Description
20 Amp
Current Rating
20 A
Phase
Three Phase
Voltage Rating
3 Phase Y 277/480 VAC
Voltage Rating Description
3 Phase Y 277/480 VAC
Number Of Poles
4-Pole
Number Of Wires
5-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L22-20P
Cord Type
All Listed Portables
Carton Quantity
1