HUBBELL CANADA
Locking Devices, Industrial, Male Plug, 50A 250V/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of 7765 Locking Devices, Industrial, Male Plug, 50A 250V/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White
Image of 7765 Locking Devices, Industrial, Male Plug, 50A 250V/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 50A 250V/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 7765

Locking Devices, Industrial, Male Plug, 50A 250V/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Heavy duty Black

  • Male
  • 50A 250V/600V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7765

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Male Plug For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Extra Heavy Duty

Type

Plugs

UPC

781786629899

Dimensions

Dimensions

5.38 in x 2.56 in x 2.56 in

Display Size

Standard Sized

Height

2.56 in

Length

5.38 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Amperage Description

50 Amp

Current Rating

50 A

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10