

Brand: Bryant
Catalog ID: CS8365
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
CS8365
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
50A Heavy Duty Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Extra Heavy Duty
Type
Plugs
UPC
781786538177
Dimensions
6.38 in x 2.56 in x 2.56 in
Display Size
Standard Sized
Height
2.56 in
Length
6.38 in
Width
2.56 in
Amperage Rating
50 A
Connectivity
Screw Terminals
Current Amperage Description
50 Amp
Current Rating
50 A
Phase
Three Phase
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Standards - RoHS Compliance Status
CM
Cord Type
All Listed Portables
Carton Quantity
10