HUBBELL CANADA
Locking Devices, Industrial, Panel Mount Receptace, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Black, 1.94" Mounting
Image of 7061594 Locking Devices, Industrial, Panel Mount Receptace, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Black, 1.94" Mounting

Locking Devices, Industrial, Panel Mount Receptace, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Black, 1.94" Mounting

Brand: Bryant

Catalog ID: 7061594

Locking Devices, Industrial, Panel Mount Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Black, 1.94" Mounting

  • Panel Mount Receptacle
  • 15A 250V
  • 2-Pole 3-Wire Grounding
  • L6-15R
  • Screw Terminal

1.94" Mounting

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7061594

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Panel Mount Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Panel Mount

Type

Receptacle

UPC

781786616356

Dimensions

Dimensions

2.38 in x 1.41 in x 1.09 in

Display Size

Standard Sized Product

Height

1.09 in

Length

2.38 in

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L6-15R

Logistics

Carton Quantity

10