HUBBELL CANADA
Locking Devices, Industrial, Receptacle, 15A 125V/10A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of 7582G Locking Devices, Industrial, Receptacle, 15A 125V/10A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of 7582G Locking Devices, Industrial, Receptacle, 15A 125V/10A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Receptacle, 15A 125V/10A 250V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7582G

Locking Devices, Industrial, Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7582G

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

15A Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Single Receptacle

Type

Receptacle

UPC

781786629509

Dimensions

Dimensions

3.28 in x 1.38 in x 1.41 in

Display Size

Standard Sized Product

Height

1.41 in

Length

3.28 in

Width

1.38 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10