HUBBELL CANADA
Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White
Image of 9053AB Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White
Image of 9053AB Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White

Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White

Brand: Bryant

Catalog ID: 9053AB

Locking Devices, Locking Devices, Accessories, Straight Adapter, NEMA 3-Wire Male to 5-15R Female, 2-Pole 3-Wire Grounding, White

  • Straight Adapter
  • NEMA 3-Wire Male to 5-15R Female
  • 2-Pole 3-Wire Grounding
  • White

Standard Product

General

Application

Commercial/Industrial

Catalog Number

9053AB

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Plug-In Adapter

Material

Composite

Material - Mounting Hardware

Non-Mounted

Product Family

Adapters

Type

Plug-In

UPC

781786698307

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

10 A

Connectivity

Plug-In

Current / Amperage Rating

10 A

Current Rating

10 A

Phase

Single Phase

Wattage

1875 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Logistics

Carton Quantity

10