

Brand: Bryant
Catalog ID: 4700DRI
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4700DRI
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Duplex Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Duplex Receptacle
Type
Receptacle
UPC
781786002029
Dimensions
3.28 in x 1.70 in x 0.93 in
Display Size
Standard Sized Product
Height
0.93 in
Length
3.28 in
Width
1.7 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L5-15R
Carton Quantity
10