HUBBELL CANADA
Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Mounted to 4" Round Cover
Image of 4711BRY Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Mounted to 4" Round Cover
Image of 4711BRY Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Mounted to 4" Round Cover

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Mounted to 4" Round Cover

Brand: Bryant

Catalog ID: 4711BRY

Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black, Mounted on 4" Round Metal Box

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Mounted to 4" Round Cover

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4711BRY

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

15A Nylon Single Receptacle-Mounted on 4" Round Metal Box

Material

Composite

Material - Mounting Hardware

Screw Mounting

Style

Box Mounted

Type

Receptacle

UPC

781786656154

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

L5-15R

Logistics

Carton Quantity

5