

Brand: Bryant
Catalog ID: 4722N
12-Position Angled
Application
Extra Heavy Duty Industrial
Catalog Number
4722N
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Regular Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Style
Two-Piece Cord Clamp
Type
Plugs
UPC
781786656451
Dimensions
1.52 in x 1.52 in x 2.07 in
Display Size
Standard Sized
Height
2.07 in
Length
1.52 in
Width
1.52 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L5-15P
Cord Type
All Listed Portables
Carton Quantity
10