HUBBELL CANADA
Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White
Image of 3521 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White
Image of 3521 Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal and White

Brand: Bryant

Catalog ID: 3521

Locking Devices, Locking Devices, Industrial, Male Nylon Plug, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, Non- NEMA, Screw Terminal, Black and White

  • Industrial
  • Male Nylon Plug
  • 20A 3-Phase Wye 120/208V AC
  • 4-Pole 5-Wire Grounding
  • Non- NEMA

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

3521

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

20A Nylon Plug-For Replacement Use

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Internal Cord Clamp

Type

Plugs

UPC

781786620049

Dimensions

Dimensions

2.11 in x 2.11 in x 2.60 in

Display Size

Standard Sized

Height

2.6 in

Length

2.11 in

Width

2.11 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208 VAC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

Non-NEMA

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10