

Brand: Bryant
Catalog ID: 4712BRY
1.94" Mounting
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4712BRY
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Item Type
15A Panel Mount Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Style
Panel Mount
Type
Receptacle
UPC
781786616127
Dimensions
2.38 in x 1.41 in x 1.09 in
Display Size
Standard Sized Product
Height
1.09 in
Length
2.38 in
Width
1.41 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
Nema Rating
L5-15R
Carton Quantity
10