HUBBELL CANADA
Locking Devices, Midget Twist-Lock®, Industrial, Female Connector, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2R, Screw Terminal, Black Angled.
Image of HBL7571 Locking Devices, Midget Twist-Lock®, Industrial, Female Connector, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2R, Screw Terminal, Black Angled.
Image of HBL7571 Locking Devices, Midget Twist-Lock®, Industrial, Female Connector, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2R, Screw Terminal, Black Angled.
play
Twist-Lock Devices

Locking Devices, Midget Twist-Lock®, Industrial, Female Connector, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2R, Screw Terminal, Black Angled.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7571

Locking Devices, Midget Twist-Lock®, Industrial, Female Connector, 15A 125V AC, 2-Pole 3-Wire Grounding, NEMA ML-2R, Screw Terminal, Black Angled.

  • Abuse resistant nylon housing
  • Phenolic body for high heat resistance
  • Angled body design for low profile in tight spaces

Angled Body

General

Application

Heavy Duty Industrial

Catalog Number

HBL7571

Color

Cord Range

0.220"-0.385"(5.6-9.8)

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Insulation

Insulated Body

Item Type

15A Midget Twist-Lock® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Contact Holder - Phenolic
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamp - Nylon
  • Terminal Screws - #5-40 Brass

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

783585237695

Dimensions

Dimensions

1.69 in x 1.17 in x 1.28 in

Display Size

Midget Locking

Height

1.28 in

Length

1.69 in

Weight

0.1 lb

Width

1.17 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.335 - 0.421 in

Conductor Range

#14 AWG to #12 AWG

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-2R

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10