


Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7467
Polarized, Metallic Flange
Application
Catalog Number
HBL7467
Color
Environmental Conditions
EU RoHS Indicator
Insulation
Insulated Body
Item Type
15A Midget Twist-Lock® Flanged Inlet
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585237329
Dimensions
1.63 in x 1.63 in x 0.94 in
Display Size
Midget Locking
Height
0.94 in
Length
1.63 in
Weight
0.05 lb
Width
1.63 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
2-Wire
Wire Size
#18 AWG to #14 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Nema Rating
ML-1P
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
4050