HUBBELL CANADA
Locking Devices, Midget Twist-LockĀ®, ValiseĀ®, Female Connector Body, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML- 1R, Screw Terminal, Polarized.
Image of HBL7464V Locking Devices, Midget Twist-LockĀ®, ValiseĀ®, Female Connector Body, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML- 1R, Screw Terminal, Polarized.

Locking Devices, Midget Twist-LockĀ®, ValiseĀ®, Female Connector Body, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML- 1R, Screw Terminal, Polarized.

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL7464V

Locking Devices, Midget Twist-LockĀ®, ValiseĀ®, Female Connector Body, 15A 125V AC, 2-Pole 2-Wire Non Grounding, NEMA ML- 1R, Screw Terminal, Black, Polarized.

  • Fully insulated, abuse resistant nylon housing
  • Insulation displacement terminals reduce wiring time
  • Insulation displacement terminal

Standard Product

General

Application

Catalog Number

HBL7464V

Color

Black

Cord Range

0.220"-0.385"(5.6-9.8)

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Midget Twist-LockĀ® ValiseĀ® Connector

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Body Holding Screws - Steel - Zinc plated
  • Contacts - Brass
  • Housing - Nylon
  • Terminal Clamps - Steel - Nickel plated
  • Terminal Screws - #6 - 32 Steel (Philips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

UPC

783585237251

Dimensions

Dimensions

1.06 in x 1.06 in x 1.77 in

Display Size

Midget Locking

Height

1.77 in

Length

1.06 in

Weight

0.05 lb

Width

1.06 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cable Range

0.220 - 0.385 in

Conductor Range

#14 AWG to #12 AWG

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Yes

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Nema Rating

ML-1R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accomodation - #18 AWG - #14 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10

Pallet Quantity

7150