HUBBELL CANADA
Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, Yellow
Image of HBL77CM17 Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, Yellow
Image of HBL77CM17 Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, Yellow

Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL77CM17

Locking Devices, Twist-Lock®, Accessories, Device Boot, 50A, Yellow

  • Device Boot
  • 50A

Standard Product

General

Application

Long Boot for Connector

Catalog Number

HBL77CM17

Color

Construction

Molded

Item Type

50A Twist-Lock® Devices

Material

Elastomer / Elastomeric

Material - Mounting Hardware

Mounts on Device

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Boot Application - 50A Twist-Lock®
  • For Use With - Connector Body Mating With Plug
  • Product Type - Weatherproof Boots and Rings
  • Version - Boot

UPC

783585808833

Dimensions

Display Size

Standard Sized Product

Weight

0.4 lb

Conductor Related

Cable Entry

End of Boot

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP56 Suitability

Logistics

Carton Quantity

10

Pallet Quantity

550