HUBBELL CANADA
Image of HBL3WAA Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 3-Wire, Black and White

Locking Devices, Twist-Lock®, Accessories, Insulgrip Plug and Connector Angle Adapter, For 20A and 30A 3-Wire, Black and White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3WAA

Twist-Lock® Insulgrip Plug and Connector Angle Adapter, for 20A and 30A 3-Wire

  • Insulgrip Plug and Connector Angle Adapter
  • For 20A and 30A 3-Wire

Accessory

General

Catalog Number

HBL3WAA

Color

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Nylon

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Style

For 3-Wire Devices

Type

Angle Adapter

UPC

783585752549

Dimensions

Dimensions

3.64 in x 1.06 in x 2.34 in

Height

2.34 in

Length

3.64 in

Weight

0.3 lb

Width

1.06 in

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Logistics

Carton Quantity

10