HUBBELL CANADA
Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White
Image of HBL2613SR Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White
Image of HBL2613SR Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2613SR

Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Superior cord grip design protects terminations from excess strain
  • UL Type 4X Environmental seal protects connection while in use.

General

Catalog Number

HBL2613SR

Horsepower - Maximum

2

Item Type

30A Watertight Safety-Shroud® Reverse Service Connector

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Assembly Screws - Stainless Steel
  • Contacts - Brass
  • Housing / Cord Clamp - PBT
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)
  • Watertight Gland - Neoprene

Type

Connector Body

UPC

783585458090

Dimensions

Dimensions

2.94 in x 2.94 in x 5.5 in

Height

5.5 in

Length

2.94 in

Weight

0.4 lb

Width

2.94 in

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Current Rating

30 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Range

0.350 - 1.150 in

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-30R

Standards - RoHS Compliance Status

CM

Operational

Horsepower - Maximum

2

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10