HUBBELL CANADA
Image of CS6364L Locking Devices, Twist-Lock®, Economy, Female Connector Body, 50A125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Economy, Female Connector Body, 50A125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: CS6364L

Economy, Female Connector Body, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal

  • 50A 125/250V
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Heavy Duty Industrial

Catalog Number

CS6364L

Color

EU RoHS Indicator

Yes

Insulation

Item Type

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Locking Connector

UPC

783585320687

Dimensions

Dimensions

5.50 in x 2.40 in x 2.40 in

Height

2.4 in

Length

5.5 in

Width

2.4 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Voltage Rating

125/250 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

4-Wire Grounding

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

EU RoHS Indicator

Yes

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Configuration

Number Of Poles

3-Pole

Logistics

Carton Quantity

30

Pallet Quantity

1620