



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL7506C
Standard Product
Application
Catalog Number
HBL7506C
Color
Cord Range
0.230"-0.720"(5.8-18.3)
Environmental Conditions
EU RoHS Indicator
Insulation
Insulated Body
Item Type
15A Non-Grounding Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
UPC
783585177908
Dimensions
1.53 in x 1.53 in x 2.78 in
Display Size
Standard
Height
2.78 in
Length
1.53 in
Weight
0.15 lb
Width
1.53 in
Amperage Rating
15 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Cable Range
0.220 - 0.720 in
Number Of Poles
2-Pole
Number Of Wires
2-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
10
Pallet Quantity
3600