HUBBELL CANADA
Image of HBL4729CBK Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4729CBK

Twist-Lock® Insulgrip® Connector, 15A, 125V, 2-Pole, 3 Wire Grounding, NEMA L5-15R,l Black Nylon

  • Ribbed nylon housing provides secure, impact and chemical resistant grip
  • Superior cord grip design protects terminations from excess strain
  • Integral VARI-SIZE insert accomodates a wide range of cord diameters

Standard Product

Product details

General

Application

Catalog Number

HBL4729CBK

Color

Cord Range

0.230"-0.720"(5.8-18.3)

Environmental Conditions

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

15A Insulgrip® Connector

Listings

  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42

Material

Nylon

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #18 - #10 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing / Cord Clamp - Nylon
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #8-32 Brass (Phillips / Slotted / Robertson)

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

UPC

783585172170

Dimensions

Dimensions

1.53 in x 1.53 in x 2.78 in

Display Size

Standard

Height

2.78 in

Length

1.53 in

Weight

0.2 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Media

Videos