HUBBELL CANADA
Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20R, Screw Terminal, White
Image of HBL2356 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20R, Screw Terminal, White
Image of HBL2356 Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20R, Screw Terminal, White
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Flanged Receptacle, 20A 600V AC, 2-Pole 3-Wire Grounding, L9-20R, Screw Terminal, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2356

Locking Devices, Twist-Lock®, Industrial, Insulgrip® Flanged Receptacle, 20A 600V AC, 2-Pole 3-Wire Grounding, NEMA L9-20R, Screw Terminal, Nylon casing, Back wired, White.

  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws (Slotted, Phillips, Robertson)
  • Mounting screws included

Standard

General

Application

Catalog Number

HBL2356

Color

Environmental Conditions

EU RoHS Indicator

Item Type

20A Insulgrip® Flanged Receptacle

Material

Nylon

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Environmental - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.

Specifications

  • Assembly Screws - Steel - nickel plated
  • Contacts - Brass
  • Housing - Nylon
  • Mounting Screw - Nickel plated brass
  • Terminal Clamp - Cold rolled steel – nickel plated
  • Terminal Retainer - Clear polycarbonate
  • Terminal Screws - #10-32 Brass (Phillips / Slotted / Robertson)

Type

UPC

783585038070

Dimensions

Dimensions

2.88 in x 2.88 in x 2.09 in

Display Size

Standard Sized Product

Height

2.09 in

Length

2.88 in

Weight

0.3 lb

Width

2.88 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back Wired Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498

Nema Rating

L9-20R

Standards - RoHS Compliance Status

CM

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Environmental - Terminal Identification - Terminals identified in accordance with UL 498
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.

Logistics

Carton Quantity

30