HUBBELL CANADA
Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Ring Terminal, Black
Image of HBL4710RT Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Ring Terminal, Black
Image of HBL4710RT Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Ring Terminal, Black
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Ring Terminal, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL4710RT

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, NEMA L5-15R, Ring Terminal Connection, Black.

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Accepts Ring Terminals

General

Application

Heavy Duty Industrial

Catalog Number

HBL4710RT

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Horsepower - Maximum

0.5

Item Type

15A Single Flush Receptacle

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Specifications

  • Base - RTP
  • Clamp - Brass
  • Contacts - Brass
  • Face - RTP
  • Ground Contact - Brass
  • Terminal Screws - Brass

Type

Receptacle

UPC

783585318578

Dimensions

Dimensions

3.28 in x 1.53 in x 1.27 in

Display Size

Standard Sized Product

Height

1.27 in

Length

3.28 in

Weight

0.2 lb

Width

1.53 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Fed. Spec. W-C-596
  • Listed to UL 498

Operational

Horsepower - Maximum

0.5

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #18 AWG - #10 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498

Logistics

Carton Quantity

10