
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2310M5
Modified Color
Application
Heavy Duty Industrial
Catalog Number
HBL2310M5
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
UPC
783585238265
Display Size
Standard Sized Product
Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
WR Rating
Nema Rating
L5-20R
Carton Quantity
10