
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2330
Standard
Application
Catalog Number
HBL2330
Color
Black
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
Item Type
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Type
UPC
783585235660
Dimensions
3.28 in x 1.70 in x 1.23 in
Height
1.23 in
Length
3.28 in
Weight
0.3 lb
Width
1.7 in
Amperage Rating
20 A
Connectivity
Back and Side Wired
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
277 VAC
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
L7-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
2520