HUBBELL CANADA
Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black
Image of HBL3771 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black
Image of HBL3771 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices
+1
Image of HBL3771 Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL3771

Locking Devices, Twist-Lock®, Industrial, Receptacle, 50A 250V DC/600 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Phenolic, Black

  • Thermoset construction offers high heat resistance
  • Armored housing provides superior impact resistance
  • One piece contacts provide low operating temperatures

Standard

General

Application

Catalog Number

HBL3771

Color

Black

Environmental Conditions

EU RoHS Indicator

Item Type

50A Receptacle

Material

Phenolic

Material - Mounting Hardware

Screw Mounting

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Specifications

  • Body - Phenolic
  • Contacts - Brass
  • Face - Phenolic
  • Insulator - Phenolic
  • Terminal Screws - Steel

Type

UPC

783585236476

Dimensions

Dimensions

3.28 in x 2.12 in x 2.36 in

Display Size

Standard Sized Product

Height

2.36 in

Length

3.28 in

Weight

0.75 lb

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Dielectric Strength

Withstands 2,000V minimum

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#8 AWG to #4 AWG

Certifications And Compliance

Environmental Conditions

EU RoHS Indicator

Industry Standard(s)

  • Certified to CSA C22.2 No.42
  • Listed to UL 498
  • WR Rating

Operational

Operating Temperature

Maximum continuous 75°C and minimum -40°C without Impact

Performance

  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #10 AWG - #6 AWG solid or stranded copper wire only

Logistics

Carton Quantity

10

Pallet Quantity

950