



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2323BK
Standard Product
Application
Catalog Number
HBL2323BK
Color
Black
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
EU RoHS Indicator
Horsepower - Maximum
2
Insulation
Insulated Body
Item Type
20A Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
UPC
783585172231
Dimensions
2.26 in x 2.26 in x 3.86 in
Display Size
Standard
Height
3.86 in
Length
2.26 in
Weight
0.5 lb
Width
2.26 in
Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC
Number Of Poles
2-Pole
Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L6-20R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
2
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Carton Quantity
30
Pallet Quantity
2550