



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL2811BK
Standard Product
Application
Catalog Number
HBL2811BK
Color
Black
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
EU RoHS Indicator
Horsepower - Maximum
3
Item Type
30A Insulgrip® Plug
Listings
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Specifications
UPC
783585172286
Dimensions
2.75 in x 2.33 in x 2.33 in
Display Size
Standard Sized
Height
2.33 in
Length
2.75 in
Weight
0.3 lb
Width
2.33 in
Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
3 Phase WYE
Voltage Rating
120/208 VAC
Voltage Rating Description
120/208 VAC
Number Of Poles
4-Pole
Number Of Wires
5-Wire Grounding
Wire Size
#16 AWG to #8 AWG
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Nema Rating
L21-30P
Horsepower - Maximum
3
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Cord Type
All Listed Portables
Carton Quantity
30
Pallet Quantity
2880