HUBBELL CANADA
Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM69 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL63CM69

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Marine Grade
  • Receptacle
  • 50A 125/250V

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM69

Color

Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Blade Type - Locking
  • Blade Type - Locking
  • Product Type - Twist-Lock® Receptacles

UPC

783585808741

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Wattage

12500

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Industry Standard(s)

  • UL Listed
  • WR Rating

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Logistics

Carton Quantity

5

Pallet Quantity

455