HUBBELL CANADA
Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM70 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
Image of HBL63CM70 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
play
Marine Electrical Products
Image of HBL63CM70 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized
+1
Image of HBL63CM70 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL63CM70

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Marine Grade
  • Receptacle
  • 50A 125V

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM70

Color

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Performance

Environmental - Moisture Resistance - IP20 Suitability

Specifications

  • Base Material - Thermoset base
  • Blade Type - Locking
  • Product Type - Receptacles
  • Receptacle Style - Single
  • Receptacle Type - Corrosion Resistant

UPC

783585808758

Dimensions

Display Size

Standard Sized Product

Weight

0.85 lb

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Wattage

6250 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Industry Standard(s)

  • UL Listed
  • WR Rating

Nema Rating

Non-NEMA

Operational

Performance

Environmental - Moisture Resistance - IP20 Suitability

Logistics

Carton Quantity

5