HUBBELL CANADA
Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow
Image of HBL61CM53 Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow
Image of HBL61CM53 Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow
play
Hubbell Marine Products
play
Marine Electrical Products

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL61CM53

Locking Devices, Twist-Lock®, Marine Grade, Ship to Shore Cableset, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Yellow

  • New quick connect with backwards compatibility
  • Copper crimp barrels for reliable terminations
  • Nickel plated contacts for corrossion resistance
  • Thermoset contact carrier is arcing and heat resistance

Standard Product

General

Application

Ship-To-Shore Cables

Catalog Number

HBL61CM53

Color

Environmental Conditions

Indoor and Outdoor

Item Type

Pre-Wired with Molded Male and Female Ends

Jacket

PVC

Material

Copper

Performance

Environmental - Moisture Resistance - IP55, IP56 Suitability (Boatside)

Specifications

  • Length - 50 Feet (15.2m)
  • Product Type - Shore Power Cable Sets

UPC

783585800462

Dimensions

Weight

35.8 lb

Electrical Ratings

Amperage Rating

50 A

Current / Amperage Rating

50 A

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

6250 W

Conductor Related

Cord Length

600 ft

Certifications And Compliance

Environmental Conditions

Indoor and Outdoor

Industry Standard(s)

UL Listed

Standards - RoHS Compliance Status

CM

Operational

Performance

Environmental - Moisture Resistance - IP55, IP56 Suitability (Boatside)